Weatherproof Two Gang Box, Gray
WPBD452
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 2 Gang Deep Box, 5 Hole 1 37 Cu.In. with Threaded Holes,Gray (2 Holes Each End, 1 Hole in Back)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
- 4 closure plugs and mounting lugs furnished with all boxes.
- UL listed for wet and/or damp locations with appropriate cover.
- Designed for both interior and exterior applications.
- Will accept standard three-gang weatherproof covers.
- Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
- Heavy die-cast aluminum.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | India | ||
Construction | Weatherproof | ||
Application Sector | Industrial | ||
Standard | UL listed | ||
Type | Weatherproof |
Dimensions
Product Width US | 4.5 in | ||
Product Depth US | 2.72 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 17695 |
Technical Information
Number of Outlets | 2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1