text.skipToContent text.skipToNavigation

Cast Weatherproof Self Closing Cover, Motor Base, Horizontal, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Self-Closing Cover - Motor Base - Horizontal, Single with 15A 125A Recessed Flanged Inlet,
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of single gang covers for switches and GFCIs.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 4.5 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  135325
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Outlets 1
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
I purchased a Legrand 3778....looking at the rear of the receptacle with ground on top, which side is hot, left or right?

Asked by: john
The brass terminal on the left would be the HOT and the silver terminal is the NEUTAL.
Answered by: Legrand Technical Support
Date published: 2020-12-17

Can you post a photo or put some information on if the inlet is a male plug or a female plug? Does inlet always mean male plug?

Asked by: Rick A
The image is attached for front and back of the included inlet with this cover.
Answered by: Legrand Technical Support
Date published: 2023-04-04

Legrand 3778, I just ordered this from Menards, But I had to go to the store to order it, because the online image is the front of it closed, and the description of it does not say anything about it being a male outlet, in a recessed recepticle.

Asked by: DJK
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_3778, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT