text.skipToContent text.skipToNavigation

30A 125/250V 10-30R Straight Blade Single Flush Receptacle, 3-Pole, 3-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 30A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Standard UL 498
Dimensions
Product Width US 2.5 in
Product Depth US 1.9 in
Product Height US 3.75 in
Technical Information
Connection Non Ground
Number of Wires 3
Amperage 30 A
Number of Poles 3-Way
Wire Size 4
Voltage 125.0 V

Resources
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
Are these straight blade single flush receptacle 3860 NEMA WD 6 compliant?

Asked by: Ivan Isahi
Thank you for your inquiry. Yes, the part number 3860 does conform to Nema WD-1 and WD-6. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-12

Is this rated for contiouos use (IE: car charger)?

Asked by: John
Hello, The 3860 is rated for continuous use. Please feel free to contact Pass & Seymour Technical Support for further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) tech.support@legrand.us Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-08

which side is the neutral does not have a brass and silver screw

Asked by: Shane H
Please see the attached diagram. The X and Y are both Hot terminals where the "W" is the Neutral terminal.
Answered by: Wiremold Tech Support
Date published: 2023-08-18

What is the diameter of receptacle # 3860? I need a cover.

Asked by: Andrea
The receptacle face diameter is 2.10".
Answered by: Legrand Technical Support
Date published: 2022-01-05

Can the face be rotated in the frame 90-degrees? 

Asked by: Phillip
Philip, if you install it in a 4"X4" junction box with an RS cover you should be able to turn it whichever way you like.
Answered by: Carlos
Date published: 2022-01-05
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_3860, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT