30A 125V TT30 Straight Blade Single Flush Receptacle, 3-Pole, 3-Wire
3830
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Receptacle 2-Pole 3-Wire 30A 125A
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
Country Of Origin | China | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.9 in | ||
Product Height US | 3.75 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | 140596 | ||
cULus Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Connection | Wire Ground | ||
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the number of the male cord end for this.
The matching plug for the 3830 receptacle is 83CC4:
https://www.legrand.us/search.aspx?q=83cc4
Date published: 2020-06-08
what is the male cord end/plug- part number that plugs into #3830 trailer outlet, (30a 125v 3w)?
The matching plug for the 3830 receptacle is 83CC4:
https://www.legrand.us/search.aspx?q=83cc4
Date published: 2022-04-26
Can you wire this with 10-2 w/ground for a 240 volt 15 amp air compressor? If so what's the wire placement?
Bazaarvoice SAP Hybris Integration Version 2.8.1