text.skipToContent text.skipToNavigation

30A 250V 15-30R Straight Blade Single Flush Receptacle, 3-Pole, 4-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 3-Pole 4-Wire 30A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Application Sector Residential/Commercial
Standard UL 498
Dimensions
Product Width US 2.5 in
Product Depth US 2.2 in
Product Height US 3.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  140596
cULus Listed  Yes
CSA File Number  17446
Technical Information
Number of Wires 4
Amperage 30 A
Number of Poles 3-Way
Wire Size 14 - 10 AWG
Voltage 250.0 V

Resources
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
What is the part number for a single gang stainless steel wall plate for pn# 5740

Asked by: JOHNSON
SS724 is the stainless steel wallplate for the 5740 receptacle.
Answered by: Legrand Technical Support
Date published: 2020-12-11
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT