text.skipToContent text.skipToNavigation

30A 250V 6-30R Straight Blade Single Flush Receptacle, 2-Pole, 3-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 2-Pole 3-Wire 30A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Standard UL 498
Dimensions
Product Width US 2.5 in
Product Depth US 2.2 in
Product Height US 3.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  140596
cULus Listed  Yes
CSA File Number  16063
Technical Information
Connection Wire Ground
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 4
Voltage 250.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the steel wall plate to go with the 3801 outlet?

Asked by: Anonymous
Hello, The following part numbers are compatible with part number 3801: -TP724W - Nylon (1-Gang) -SS702 - Stainless Steel (2-Gang) Nylon wall plate TP724 can be custom ordered in Stainless steel, please reach out to Pass & Seymour Technical Support for further assistance. Pass & Seymour Technical Support: Phone: 8449573783 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-10

Can I have the measurement of the outlet

Asked by: Dona
Please see the attached dimensional drawing for the 3801 power Outlet
Answered by: Legrand Technical Support
Date published: 2022-10-20

I need wireing instructions for 385cc6 recepticle

Asked by: Pappy
The 385cc6 is not listed as a valid part number.
Answered by: Legrand Technical Support
Date published: 2019-05-22

I need installation instructions for Pass & Seymour Power Outlet 3801

Asked by: KM 250
The 3801 receptacle is Nema 30A/250V so it would have two HOT terminals and one GROUND. See the attached for the 6-30R wiring schematic.
Answered by: Legrand Technical Support
Date published: 2023-08-01
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_3801, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT