text.skipToContent text.skipToNavigation

60A 250V 15-60R Straight Blade Single Flush Receptacle, 3-Pole, 4-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 3-Pole 4-Wire 60A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Standard UL 498
Dimensions
Product Width US 2.5 in
Product Depth US 2.2 in
Product Height US 3.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  140596
cULus Listed  Yes
CSA File Number  16063
Technical Information
Connection Wire Ground
Number of Wires 4
Amperage 60 A
Number of Poles 3-Way
Wire Size 4
Voltage 250.0 V

Resources
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
WHAT 1900 COVER FOR 5760

Asked by: BRUCE
Hello Bruce, Please review the following part numbers that will work with part 5760. 2-Gang: SS702 - Stainless Steel 2-Gang: TP703W - Nylon (White) Best Regards,
Answered by: Justin
Date published: 2023-01-05

what's the part number for the plus that would inset into the 5760?

Asked by: EAJ1984
Our Nema 15-60P plugs are 5761AN or 8462N and both will mate with 5760 receptacle.
Answered by: Legrand Technical Support
Date published: 2020-04-17

What plate is used to cover LE5760

Asked by: Anonymous
You could use cover part number SS702 or TP703 for part number 5760.
Answered by: Legrand Techincal Support
Date published: 2018-10-30
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_5760, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT