text.skipToContent text.skipToNavigation

15A, 125V Rubber Dust-Tight Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Rubber Plug 15amp 125volt 5-15p
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat, and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Quick-drive assembly screws allow for fast installation, saving time and money.
  • Self-centering cord clamps provide superior strain relief.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Application Sector Industrial
Standard UL498
Type Plug Tail
Dimensions
Product Width US 1.53 in
Product Height US 2.27 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  701645
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 0 AWG
Voltage 125.0 V
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;