text.skipToContent text.skipToNavigation

20A 250V NEMA L1520 Single Receptacle, 4-Wire 3-Phase, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle 4-Wire 20A 3-Phase 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
Country Of Origin Mexico
Number of Receptacles 1
Outlet Type Commercial, Indoor
Application Sector Industrial
Standard UL 498
Type Outlet
Dimensions
Product Width US 1.61 in
Product Depth US 1.19 in
Product Height US 2.29 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Double Pole
Wire Size 4 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
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
Technical Information rate it like 125v while above says 240v...wire size says 4 AWG for 20 amp!!! Am I missing something???

Asked by: Jose
This device is rated for for 20 amps at 250V. As for the wire we recommend using 14 AWG.
Answered by: Wiremold Tech Support
Date published: 2023-05-31
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_L1520R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT