text.skipToContent text.skipToNavigation

20A 250V NEMA L620 Single Receptacle, 3-Wire, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Receptacle Single 3-Wire 20A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
Country Of Origin Mexico
Number of Receptacles 1
Outlet Type Commercial, Indoor
Application Sector Industrial
Standard UL 498
Type Outlet
Dimensions
Product Width US 1.61 in
Product Depth US 1.19 in
Product Height US 2.29 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Double Pole
Wire Size 4 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
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
Where can I find horse power ratings for turnlok recp. and plugs?

Asked by: Galt
Hello Galt, this information is located in our catalog, in the industrial product reference section. For this device in particular the AC HP rating is 2 horse power. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-07-10
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_L620R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT