text.skipToContent text.skipToNavigation

30A NEMA L1430 Single Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle 4-Wire 30A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL 498
Dimensions
Product Width US 1.61 in
Product Depth US 1.28 in
Product Height US 2.42 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 4 AWG
Voltage 125.0 V
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
Is the L1430R available for BIM or CAD?

Asked by: Mark
This document is not currently available.
Answered by: Legrand Technical Support
Date published: 2021-01-13

Looking for a 2-gang stainless steel plate to mount L14-30R

Asked by: Johnson
Hello, thank you for your inquiry. The two gang centered version of this wall plate is SS710.
Answered by: Legrand Technical Support
Date published: 2020-11-24

Looking for a 2-gang stainless steel plate to mount L14-30R

Asked by: Dave
It is not available because of the size of a 20A turnlok plug is too large for two to fit side by side in a 2 gang box.
Answered by: Legrand Technical Support
Date published: 2020-11-20

I need information about which ones are the lines and ground?

Asked by: Tony
The L1430R terminals are marked and should be connected as follows: G - Ground W - Neutral X - Hot Y - Hot
Answered by: Legrand Technical Support
Date published: 2022-05-06
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_L1430R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT