text.skipToContent text.skipToNavigation

20-inch Plastic Enclosure, No Cover

ENP2080NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$54.99 USD

Integrate traditional structured wiring installations that require a smaller 20-inch plastic enclosure. The enclosure is made from wireless transparent ABS plastic material, is light weight, low-profile and robust. Perfect for both surface and recessed applications that don’t require a door or trim ring. The 20-inch enclosure offers easy and professional looking cable management for all your needs from voice and video to data as well as your router, Apple TV, Roku and more.

The hinged door and trim ring can be purchased separately to complete installation during trim-out phase.

20-inch plastic enclosure along with trim ring and hinged door.

Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
  • Tapered design allows enclosures to stack for efficient transportation and warehousing.
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
  • Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts.
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part Number 
Color White
UPC Number 804428433897
Country Of Origin United States
Package Quantity 1
Type Enclosure
Dimensions
Product Width US 17.48 in
Product Depth US 4.17 in
Product Height US 20.8 in
Technical Information
Enclosure Type Traditional
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
What is the part number for the covers for this panel

Asked by: Brian
ENP20605NA for the 5 pack. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-hinged-door-only-5-pack/p/enp20605 ENP2060NA for a single. https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-enclosure-with-trim/p/enp2060na
Answered by: Wiremold Tech Support
Date published: 2022-05-04
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP2080NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT