text.skipToContent text.skipToNavigation

20-inch Plastic Enclosure with Trim Ring and Hinged Door

ENP2050NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$89.99 USD

Ideal for a home with a smaller foot print the 20-inch plastic enclosure is constructed with a robust, wireless transparent ABS plastic material that is light weight, low-profile, Wi-Fi transparent, and designed to integrate wireless devices into a traditional structured wiring installation. The enclosure mounts easily for both surface and recessed applications, and the hinged door is equipped with extra venting along the vertical plane for superior heat dissipation. Enjoy easy and professional looking cable management for all your needs from voice and video to data as well as such as your router, Apple TV, Roku and more.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Extra venting along the vertical plane of the door allows for superior heat dissipation.
  • Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
  • Cover is reversible with metal hinge that can attach to left or right side of enclosure.
  • Lockable with provided screws
  • Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
  • Hinged door covers drywall hole for clean finish
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part NumberĀ 
Color White
UPC Number 804428433859
Country Of Origin United States
Package Quantity 1
Type Enclosure
Dimensions
Product Width US 17.48 in
Product Depth US 4.17 in
Product Height US 20.8 in
Technical Information
Enclosure Type Traditional
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
Does the ENP2050NA Carry any kind of FIRE RATING?

Asked by: Jeff
Can we use this to install LED transformers inside? a 110V line goes to the transformers and low voltage returns to the lights. Also on a separate question can this be installed in the ceiling between the ceiling studs instead of the wall?
Answered by: RickyG
Date published: 2024-04-26

Is there any reason this can't be mounted horizontally? Other than the door flapping down or needing to be propped up?

Asked by: Ben Varquez
You would have to create custom attachment points. This enclosure's mounting tabs affix to the face of the stud, not the sides. We would suggest the ENP1705NA as a better solution as it is designed to mount using drywall tabs or mounting to the studs. The door is a two piece snap-in affair that won't have the "flap-down" effect you mention.
Answered by: Wiremold Tech Support
Date published: 2023-04-20

How can this be installed into an existing wall? The drywall is installed and studs are not exposed to fasten the tabs.

Asked by: Rhi115
You will need to cut your box opening and then cut notches in the drywall for the mounting tabs to attach to the face of the studs. The trim ring of the door will cover a reasonable amount of the cutout dimension. You may have to have the drywaller clean up the notched out area.
Answered by: Wiremold Tech Support
Date published: 2023-11-20
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ENP2050NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT