text.skipToContent text.skipToNavigation

30-inch Plastic Trim Ring and Hinged Door

ENP3060NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$59.99 USD

The hinged door and trim ring easily attach to the ENP3080-NA plastic enclosure (ENP3080-5NA Bulk Pack) and is reversible, allowing the door to swing from right or left, adding flexibility to the installation. Purchase during the project trim-out phase to complete installation. The hinged cover has extra venting along the center plane of the door to keep components cool and in lockable with provided screws or optional lock.
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Extra venting along the vertical plane allows for superior heat dissipation.
  • Doors stack efficiently for efficient transportation and warehousing.
  • Lockable with provided screws.
  • Covers drywall hole for clean finish.
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part NumberĀ 
Color White
UPC Number 804428433934
Country Of Origin United States
Package Quantity 1
Type Cover
Dimensions
Product Width US 17.48 in
Product Depth US 1.35 in
Product Height US 33.28 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;