text.skipToContent text.skipToNavigation

Top Brush Grommet Kit for Vertical Wall-Mount Cabinet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brush grommet is used on the top punch out to allow for existing cables to enter the top of the wall-mount cabinet.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Increased Protection: Provides protection for cables when exiting out the top of the cabinet and helps maintain airflow integrity

Specifications

General Info
Product Line Ortronics
UPC Number 662875010579
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 6.0 in
Product Depth US 5.0 in
Product Height US 2.1 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;