text.skipToContent text.skipToNavigation

EV Charger Cable Management Access Panel

XEVPEDCMAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This is a replacement access panel for XEVPEDCM1 in case of issues with the panel that comes with the unit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Wiring Access: The replaceable access panel makes wiring easy.

Specifications

General Info
Product Line Wiremold
Replaced by Part NumberĀ 
Color Silver
UPC Number 786776198850
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 6.7 in
Product Weight US 2.0 lb
Product Height US 0.1 in
Product Length US 28.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;