text.skipToContent text.skipToNavigation

EV Charger Cable Management Anchor Kit

XEVPEDCMKIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This kit of L-bolts allows the user to mount XEVPEDCM1 into a wet concrete pour.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Anchor Kit: L-bolts are available for installation in wet concrete.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number 
Color Silver
UPC Number 786776198881
Country Of Origin United States
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 9.0 in
Product Weight US 4.2 lb
Product Height US 0.5 in
Product Length US 13.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;