text.skipToContent text.skipToNavigation

EV Charger Cable Management Retractor Replacement

XEVPEDCMRR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This is a replacement retractor for XEVPEDCM2 in case of issues with the retractor(s) that come(s) with the unit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaceable Retractor: Accounts for any wear-and-tear from extended usage.

Specifications

General Info
Product Line Wiremold
Replaced by Part NumberĀ 
Color Yellow
UPC Number 786776198874
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 6.0 in
Product Weight US 3.8 lb
Product Height US 2.4 in
Product Length US 6.1 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;