text.skipToContent text.skipToNavigation

42-inch Plastic Enclosure, No Cover

ENP4280NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$99.99 USD

Constructed with a robust, wireless transparent ABS plastic material, this lightweight, low-profile enclosure is designed to integrate wireless devices into traditional structured wiring installations. The enclosure mounts easily for both surface and recessed applications., , The hinged door and trim ring ENP4260-NA, may be purchased separately to complete installation during trim-out phase.
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and has staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays
  • Tapered design allows enclosures to stack for efficient transportation and warehousing
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034)
  • Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part NumberĀ 
Color White
UPC Number 804428434016
Country Of Origin United States
Package Quantity 1
Type Enclosure
Dimensions
Product Width US 17.48 in
Product Depth US 5.5 in
Product Height US 44.2 in
Technical Information
Enclosure Type Traditional
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
Is there a required type of screw to mount ENP4280-NA

Asked by: Bob Burkitt
there are not specific screws required for mounting that enclosure. Most installers use drywall screws.
Answered by: Wiremold Tech Support
Date published: 2022-11-22

Do you have medium and/or large enclosure with mounting accessories to support a DSC intrusion system? If so can you send me some literature and pricing? Thanks

Asked by: Timothy Gilligan
From www.legrand.us, Hover over solutions at the top of the page. Click Structured wiring. 3/4 the way down the page there is a download now link. This lists all of our enclosure sizes, as well as the modules that can be installed inside of them. We have several universal mounting plates that can be used to mount board components from a multitude of manufacturers using zipties or velcro.
Answered by: Wiremold Tech Support
Date published: 2021-02-03

How do I find the mounting plates for the Enp4260. Thank you.

Asked by: Jean Chappelle
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ENP4280NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT