text.skipToContent text.skipToNavigation

42-inch Plastic Enclosure with Trim Ring and Hinged Door

ENP4250NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$179.99 USD

Our 42-inch plastic enclosure with trim ring and hinged door is perfect for custom homes that require several different modules. It’s constructed with a robust, wireless transparent ABS plastic material and is a light, low-profile designed to integrate wireless devices into traditional structured wiring installations. The universal mounting grid is compatible with a large variety of third party devices from routers to streaming devices like Apple TV and Roku to 8 port giga switch to power strips and more. Additionally, it is large enough to future proof for larger installations. The enclosure mounts easily for both surface and recessed applications and the hinged door is equipped with extra venting along the vertical plane for superior heat dissipation.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Extruded cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Extra venting along the vertical plane of the door allows for superior heat dissipation
  • Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays
  • Cover includes metal hinge that attaches to left or right side of enclosure in seconds.
  • Lockable with provided screws.
  • Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part Number 
Color White
UPC Number 804428433972
Country Of Origin United States
Package Quantity 1
Type Enclosure
Dimensions
Product Width US 17.48 in
Product Depth US 4.17 in
Product Height US 42.8 in
Technical Information
Enclosure Type Traditional
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
What hardware is available to install equipment inside the box? There are a variety of hole types, but I don't see a way to use them.

Asked by: Clark27
Look to the Structured Wiring catalog to find the multitude of ways to attach devices in the enclosure. https://legrand.webdamdb.com/directdownload.php?ti=94395574&tok=m/hrHqyxBHwdJXGU90Dk9wRR
Answered by: Wiremold Tech Support
Date published: 2022-05-31

How many each of a AC1015 and AC1068 will fit in a ENP4250NA enclosure?

Asked by: Steve
You can fit 12 "2-bay" modules in a 42" enclosure. You can fit 24 "1-bay" modules in a 42" enclosure. The AC1015 is a 2-bay module. The AC1068 is a 1-bay module. You can fit more cables using AC1068 modules. The cable terminations will look much neater with AC1015 modules since they terminate from the rear. All the end user will see is the 8P8C female connectors on the front and the cables are completely hidden on the rear. The AC1068 modules are much easier to terminate though since you can punch directly into the module. I hope this information is helpful.
Answered by: Wiremold Tech Support
Date published: 2024-01-12

Can you cut these into an existing drywall wall? I am wanting to add one of these to my house and I really don't want to strip off and re-drywall the wall around it?

Asked by: bfrantz96
You can, but it will require a little patchwork. The enclosure mounts to the face of the 2x4 stud via approximately 2" tabs with slots and holes for screws. You would cut notches in your drywall to accomodate those mounting tabs, fasten the enclosure and then patch the notches you cut out.
Answered by: Wiremold Tech Support
Date published: 2024-01-12

What accessory can I add to provide some sort of latching on the door. For now door is held by hinges on one side and 2 screws on other. Unscrewing every time to open the cabinet is not convenient.

Asked by: Rajesh
part 364487-01 is a lockset for this enclosure part AC1019 is a latching knob that does not need a key
Answered by: Wiremold Tech Support
Date published: 2021-06-01

what are the inside clear dimensions? Will the plastic 30" and 42" cabinet provide 4 1/2" clearance inside?

Asked by: Bill Todd
Closer to 4.25" at the edges, 4.5 in the center. The door has a slight dome shape and provides a bit less clearance at the edges.
Answered by: Wiremold Tech Support
Date published: 2024-01-12

Is there a Revit file or a 3D CAD drawing available for the ENP4250 enclosure?

Asked by: Steve
Hopefully this image helps you.
Answered by: Wiremold Tech Support
Date published: 2024-03-13

What size are the 5 knockouts on the top of the enclosure? Either diameter of opening or electrical trade size.

Asked by: Jackie
2 inches.
Answered by: Wiremold Tech Support
Date published: 2021-01-26

Will this fit in a standard 2x4 wood stud wall?

Asked by: JoeM
yes it will
Answered by: Wiremold Tech Support
Date published: 2020-12-04
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_22
  • loc_en_US, sid_ENP4250NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT