text.skipToContent text.skipToNavigation

42-inch Plastic Trim Ring and Hinged Door

ENP4260NA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$94.99 USD

The hinged door and trim ring easily attach to the ENP4280-NA plastic enclosure and is reversible, allowing the door to swing from right or left, adding flexibility to the installation. Purchase during the project trim-out phase to complete installation. The hinged door has extra venting along the center plane of the door to keep components cool and in lockable with provided screws or optional lock.
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility
  • Extra venting along the vertical plane allows for superior heat dissipation
  • Doors stack for efficient transportation and warehousing
  • Lockable with provided screws
  • Covers drywall hole for clean finish
  • UL listed.
  WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov

Specifications

General Info
Product Line On-Q
Replaced by Part NumberĀ 
Color White
UPC Number 804428433996
Country Of Origin United States
Package Quantity 1
Type Cover
Dimensions
Product Width US 17.48 in
Product Depth US 1.35 in
Product Height US 45.28 in
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
Do you offer this cover in black, or can it be painted otherwise?

Asked by: eg450
We do not offer these in black. We do not recommend for or against painting the covers. Knowing that the material is plastic, it would be adviseable to scuff sand the surface, and apply a primer coat before painting to obtain maximum paint adhesion.
Answered by: Wiremold Tech Support
Date published: 2023-05-18

What lock can I use for ENP4260, please

Asked by: edichka777
36447801
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Can I use this over on the 42" metal recessed box? I'm looking for a ventilated cover and the metal box does not have that option and it is already installed.

Asked by: Jennifer
Hello, No this will not work on the metal box. They have their own covers designed to work with them and they are not cross compatible. Thanks.
Answered by: Romier S
Date published: 2018-08-31

Will this work on the ENP4280 enclosure ?

Asked by: Manny
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ENP4260NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT